Filter time constant for hand wheel increments (P-AXIS-00069)
P-AXIS-00069 | Filter time constant for hand wheel increments | |
Description | After multiplication by the handwheel resolution, a mean value for read-in handwheel increments is calculated with 'filter_zeit' cycles. | |
Parameter | handbetrieb.hr.filter_zeit | |
Data type | UNS32 | |
Data range | 0 = filter_zeit = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: Number of interpolation cycles | R: Number of interpolation cycles |
Default value | 10 | |
Drive types | ---- | |
Remarks |
|