Setting of default values after G200 or G201 (P-AXIS-00446)
P-AXIS-00446 | Setting of default values after G200 or G201 | |
Description | This parameter determines whether the default entries of the axis list for the parameters P-AXIS-00139 and P-AXIS-00046 should be valid after reset. | |
Parameter | handbetrieb.default.after_g200_g201 | |
Data type | BOOLEAN | |
Data range | 0: Manual mode settings for P-AXIS-00139 and P-AXIS-00046 should remain valid after rest. 1: Default entries of the axis list for P-AXIS-00139 and P-AXIS-00046 are adopted. | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |