Operation mode (P-AXIS-00139)
P-AXIS-00139 | Operation mode of manual mode | |
Description | The parameter defines the manual operation mode. | |
Parameter | handbetrieb.default.operation_mode | |
Data type | UNS16 | |
Data range | 1: Handwheel 2: Continuous (continuous movement until new command) 3: Incremental (fixed path movement) | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |