Minimum permissible output value (P-AXIS-00408)
P-AXIS-00408 | Minimum permissible output value | |
Description | This parameter defines the minimum permissible output value. If the programmed value of the #DRIVE command goes below the minimum value, the drive output value is set automatically to the minimum value. No error message is then output. If parameter P-AXIS-00399 is smaller than the smallest possible output value of the data type, the error message P-ERR-70384 is output and the parameter value is corrected. if P-AXIS-00409 is configured, P-AXIS-00409 must be greater than P-AXIS-00408. If this is not the case, the warning P-ERR-70385 is output and the values are swapped. If this parameter is not configured, no limitation is active. | |
Parameter | antr.function[i].min_limit | |
Data type | REAL64 | |
Data range | Depending on P-AXIS-00399 and P-AXIS-00401 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks |
| |