Name of the parameter or telegram element (P-AXIS00398)
P-AXIS-00398 | Name of the parameter or telegram element | |
Description | This parameter defines which drive parameter or which telegram element of the cyclic telegram is to be used for to activate the drive function. | |
Parameter | antr.function[i].wr_ident[j] | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Dependent on the drive function to be activated, maximum 2 IDs (j=0/1) can be set. Parameterisation example: For a SERCOS drive the torque limit is defined by writing the parameter S-0-92: antr.function[0].wr_ident[0] S-0-92
* Note: The default value of variables is a blank string. |