Type of communication with drive controller (P-AXIS-00397)
P-AXIS-00397 | Type of communication with drive controller | |
Description | This parameter defines the type of communication by which the function in the drive is addressed. | |
Parameter | antr.function[i].commu | |
Data type | STRING | |
Data range | CYCLIC: The drive function is switched by a telegram element that is configured in the cyclic drive telegram. The name of the telegram element is defined in P-AXIS-00398 . ACYCLIC: The drive function is addressed by writing a drive parameter through the parameter channel. The name of the telegram element is defined in P-AXIS-00398 . IGNORE: No value is transmitted to the drive. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | CYCLIC | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks |
| |