Name of drive functions in NC program (P-AXIS-00396)
P-AXIS-00396 | Name of drive functions in NC program | |
Description | This parameter defines the name by which the drive function is activated by the keyword KEY in the #DRIVE command in the NC program ([PROG]). | |
Parameter | antr.function[i].id | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Example: The ID 'TORQLIMIT' is defined for a drive function. antr.function[0].id TORQLIMIT
In the NC program this drive function can then be addressed by the command… #DRIVE WR SYN [AX=... KEY=TORQLIMIT VAL=… ] ... * Note: The default value of variables is a blank string. |