Time delay for brake opening (P-AXIS-00373)
P-AXIS-00373 | Time delay for brake opening | |
Description | This parameter defines the time delay after which the brake opens during control activation (e.g. via PLC by MC_Power 'Enable'). | |
Parameter | antr.dse.brake_open_delay_time | |
Data type | SGN32 | |
Data range | 0 … MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | KUKA | |
Remarks |
| |