Offset from the read absolute position of the encoder (P-AXIS-00449)
P-AXIS-00449 | Offset from the read absolute position of the encoder for additive encoder (PROFIDRIVE) | |
Description | Each time the absolute position of the additive encoder (encoders 2 to 4) is read (see P-AXIS-00447), the homing position in the controller is shifted by the offset in P-AXIS-00449 in relation to the drive position. As a result, any point on the axis can be defined as the zero point, for example. The resulting axis position in the controller is calculated as follows: Reference position (encoder) = absolute position of encoder + P-AXIS-00449 | |
Parameter | antr.profibus.encoder[i].abs_position_offset | |
Data type | SGN64 | |
Data range | MIN(SGN64) = abs_position_offset = MAX(SGN64) | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R,S: 0.0001° |
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
|