Offset to the read absolute position of the drive (P-AXIS-00341)
P-AXIS-00341 | Offset to the read absolute position of the drive (PROFIDRIVE) | |
Description | Each time the absolute position of the drive is read (see P-AXIS-00315), the homing position in the controller is shifted by the offset in P-AXIS-00341 in relation to the drive position. As a result, any point on the axis can be defined as the zero point, for example. The resulting axis position in the controller is calculated as follows: Homing position (axis position) = Absolute position from drive + P-AXIS-00341 | |
Parameter | antr.profibus.read_abs_pos_offset | |
Data type | SGN64 | |
Data range | MIN(SGN64) = read_abs_pos_offset = MAX(SGN64) | |
Axis types | T | |
Dimension | T: 0.1 µm |
|
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
| |