Calculation mode for actual position (P-AXIS-00318)

P-AXIS-00318

Calculation mode for actual position (PROFIDRIVE)

Description

If parameter P-AXIS-00315 is set to 1, this parameter (P-AXIS-00318) must specify the calculation mode for the actual position. There are two modes for this.

Parameter

antr.profibus.read_abs_pos_mode

Data type

STRING

Data range

DRIVE_POS: The absolute position transferred from the drive is used as actual position. If necessary a format conversion is made. (Default).

COMBINED: Bits 31 ... p1042 are taken from the drives actual position, bits 0 … p1042 -1 are taken from the position value in G1_XIST1.

See the figure below.

Axis types

T, R, S

Dimension

T: ----

R,S: ----

Default value

DRIVE_POS

Drive types

Profidrive

Remarks

Calculation mode COMBINED may only be used if the motor encoder delivers an absolute position within one motor revolution.

This property of the encoder can be determined with the value of drive parameter P979 subindex 1. If bit 1 (bit mask 0x02) is set the encoder delivers an absolute position within one motor revolution.

If applicable, consult the manufacturer's documentation.

Calculation mode for actual position (P-AXIS-00318) 1:
Calculation mode for actual position