Slave-life sign limit (P-AXIS-00162)
P-AXIS-00162 | Slave-life sign limit (PROFIDRIVE) | |
Description | Limit to monitor the slave life sign. In the Profidrive telegram a life sign is transmitted and this is implemented as a per cycle incremented counter. If the counter value from the telegram is not equal to the value expected from the NC kernel, an internal error counter is incremented by 10. Every time the transmitted counter value and the expected value are equal, the error counter is decremented by one. If the error counter exceeds the parameter limit, the error message P-ERR-70106 (Life sign from PROFIBUS slave missing) is output). (See also Profidrive Profile Drive Technology, Section 6.3 Save Data Values). | |
Parameter | antr.profibus.s_ls_limit | |
Data type | UNS16 | |
Data range | 0 = s_ls_limit = MAX(UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 40 | |
Drive types | Profidrive | |
Remarks |
| |