Factor for calculation of the position value (P-AXIS-00065)
P-AXIS-00065 | Factor for calculation of the position values (PROFIDRIVE) | |
Description | This parameter is used to calculate the internally used actual position value from the value which is transferred over the bus. It is defined as the power of 2 by which the bus value is divided. Example: Feinaufloesung (fine resolution) = 4: Position value is divided by 24 = 16. See also documentation of Profidrive parameters P1042 … P1045. | |
Parameter | antr.profibus.feinaufloesung | |
Data type | UNS16 | |
Data range | 0 = feinaufloesung = 24 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 11 | |
Drive types | Profidrive | |
Remarks |
|