AT-Ident number (P-AXIS-00089)
P-AXIS-00089 | AT ID number (SERCOS) | |
Description | The parameter defines the SERCOS ID number of telegram entry. | |
Parameter | antr.sercos.at[i].ident_nr | |
Data type | UNS16 | |
Data range | drive-dependent | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | This parameter is used automatically in TwinCAT systems. |