MDT-Ident number (P-AXIS-00090)
P-AXIS-00090 | MDT ID number (SERCOS) | |
Description | The parameter defines the SERCOS ID number of telegram entry. It defines the sequence in the MDT telegram. | |
Parameter | antr.sercos.mdt[i].ident_nr | |
Data type | UNS16 | |
Data range | According to SERCOS specification + extensions | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | This parameter is used automatically in TwinCAT systems. |