Evaluation of SERCOS state bit drive follows command (P-AXIS-00411)
P-AXIS-00411 | Evaluation of SERCOS state bit drive follows command (SERCOS) | |
Description | Many SERCOS drives supply the information “drive follows command values” in bit 3 of their status word (bit mask 0x0008). Parameter P-AXIS-00411 can be used to ensure that this bit is taken into account for the calculation of the HLI state signal ready_for_power_on_r (gpAx[idxAx]^.lr_state.ready_for_power_on_r). In the following cases, the HLI state signal ready_for_power_on_r (gpAx[idxAx]^.lr_mc_control.release_feedhold) is only calculated depending on SERCOS state bit 0x4000 even if P-AXIS-00411 is set:
SERCOS state bit 0x8000 (Ready for power on) is not set. | |
Parameter | antr.sercos.evaluate_drive_follows_cmd | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | It is only useful to apply this parameter if the drive provides state bit 0x0008. This information has to be taken from the drive documentation. | |