Operation mode for velocity control (P-AXIS-00264)
P-AXIS-00264 | Operation mode for velocity control (SERCOS) | |||
Description | This parameter defines the required operation mode during switching to velocity control. | |||
Parameter | antr.sercos.op_mode_for_velocity_control | |||
Data type | UNS16 | |||
Data range | 0 = op_mode_for_velocity_control = 3 where: 0: Main operation mode S-0-0032 1: Auxiliary operation mode 1, S-0-0033 2: Auxiliary operation mode 2, S-0-0034 3: Auxiliary operation mode 3, S-0-0035 | |||
Axis types | S | |||
Dimension |
| S: ---- | ||
Default value | 0 | |||
drive types. | SERCOS | |||
Remarks | The main mode can also be used for speed control. |