Telegram type (P-AXIS-00188)
P-AXIS-00188 | Telegram type (SERCOS) | |
Description | This parameter defines the telegram type to the drive (see [SERC-S2//Master data telegram]). | |
Parameter | antr.sercos.telegramm_typ | |
Data type | UNS16 | |
Data range | 0 < telegramm_typ = 7 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 4 | |
Drive types | SERCOS | |
Remarks | This parameter is used automatically in TwinCAT systems. |