Tool path up to zero pulse during homing simulation (P-AXIS-00161)
P-AXIS-00161 | Tool path up to zero pulse during homing simulation | |
Description | The parameter defines the tool path up to zero pulse during homing simulation. | |
Parameter | antr.simu.rpf_weg_bis_nip | |
Data type | SGN32 | |
Data range | MIN(SGN32) = rpf_weg_bis_nip = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: 0.1µm | R,S: 0.0001 ° |
Default value | 10 | |
drive types. | Simulation | |
Remarks |
| |