Dead time (P-AXIS-00194)
P-AXIS-00194 | Dead time for drive simulation | |
Description | The parameter defines the dead time. | |
Parameter | antr.simu.totzeit | |
Data type | UNS32 | |
Data range | 5 (Maximum possible dead time, application-specific) = totzeit = 0 | |
Axis types | T, R, S | |
Dimension | T: Number of interpolation cycles * | R,S: Number of interpolation cycles * |
Default value | 0 | |
Drive types | Simulation | |
Remarks | * The dead time is defined as a multiple of cycle time TAb of geometry data processing of the NC kernel. | |