Inverting 'Ready for Power' signal (P-AXIS-00710)
P-AXIS-00710 | Inverting 'Ready for Power' signal | |
Description | This parameter inverts the result of the calculation of the 'Ready for Power' signal. | |
Parameter | antr.add_ready_for_operation.inverted | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Simulation, SERCOS, Profidrive, CANopen, Terminal | |
Remarks |
| |