Maximum time for drive reset (P-AXIS-00484)
P-AXIS-00484 | Maximum time for drive reset | |
Description | By default an error message is output when the reset of a drive amplifier takes longer than 20 seconds. During this time the CNC axis can not be used. This parameter defines the time until output of the error message. Here a minimum value of 100000 µs is allowed. If P-AXIS-00484 is less than this minimum value warning, P-ERR-110562 is output and the parameter is set to the minimum value. | |
Parameter | antr.reset_timeout | |
Data type | UNS32 | |
Data range | 100000 = reset_timeout = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|