Bit number for control of a DC brake (P-AXIS-00410)
P-AXIS-00410 | Bit number for control of a DC brake | ||
Description | This parameter assists the control of a DC brake for spindles. A control bit that enables DC braking is transferred to the motor controller. The value of the parameter describes the bit number of the drive control word that is used for transmission. A value of 0 for P-AXIS-00410 means for example that bit zero (bit mask 0x0001) of the drive control word is used for transmission. A value of -1 for this parameter disables this function, i.e. no control bit for DC braking is transferred to the drive controller. The control bit is 0 when:
In all other cases the control bit is set. The real control of the DC brake (e.g. monitoring of minimum velocities and magnetisation times) has to be implemented in the drive controller. | ||
Parameter | antr.dc_brake_control_bit | ||
Data type | SGN16 | ||
Data range | -1 = dc_brake_control_bit = 15 | ||
Axis types | S | ||
Dimension |
| S: ---- | |
Default value | -1 | ||
Drive types | Simulation, Profidrive | ||
Remarks | DC brake control is only implemented for drive types Simulation and PROFIDRIVE. | ||
Drive type | Valid values for P-AXIS-00410 (bit number) | ||
4 (Simulation) | -1 , 0 .. 15 | ||
3 (Profidrive) | -1, 8, 9, 13, 15 | ||