EtherCAT-Fieldbus: Number of permissible telegram failures (P-AXIS-00406)
P-AXIS-00406 | EtherCAT-Fieldbus: Number of permissible telegram failures | |
Description | The parameter specifies how many drive telegrams can fail in sequence before the CNC considers an error in the drive bus. If a bus fails, the axes are marked without absolute encoder (see P-AXIS-00014). In addition an error message is generated for interpolated axes. The default setting of the parameter is 0, i.e. each lost telegram represents an error case. | |
Parameter | antr.permissible_telegram_failures | |
Data type | SGN08 | |
Data range | 0 = permissible_telegram_failures = 10 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS, CANopen | |
Remarks | This parameter is only used for drives with EtherCAT field bus (CANopen/SERCOS over EtherCAT). |