Encoder, used for CNC controlled homing (P-AXIS-00388)
P-AXIS-00388 | Encoder, used for CNC controlled homing (SERCOS) | |
Description | Some drive types support the use of multiple encoders (motor encoder and external encoder). This parameter defines which encoder is used for homing. | |
Parameter | antr.cnc_homing_encoder | |
Data type | SGN16 | |
Data range | 0: Value is not configured. If P-AXIS-00386 is set to 1, set this parameter to a valid value (0, 1, 2). 1: The encoder used for homing is determined automatically, e.g. for SERCOS drives, by reading drive parameter S-0-147. 2: Motor encoder 3: External encoder | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | At the moment this parameter is supported only for SERCOS. If the encoder set in S-0-147 for SERCOS drives fails to match the value set in P-AXIS-00388, the error message ID 70453 is output. This value is only effective when P-AXIS-00386 has the value 1. | |