Time constant of command position filter for feedforward balancing (P-AXIS-00361)
P-AXIS-00361 | Time constant of command position filter for feedforward balancing | |
Description | This parameter sets the time constant of a command position filter for feedforward balancing. Setting this parameter to 0 switches off feedforward balancing. | |
Parameter | vorsteuer.timeconst_sym_filter | |
Data type | UNS32 | |
Data range | 0 = timeconst_sym_filter = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | Profidrive | |
Remarks | Feedforward balancing is only available for Profidrive drives with absolute encoder. | |