Time offset of feed forward control setpoints (P-AXIS-00165)
P-AXIS-00165 | Time offset of feed forward control setpoints | |
Description | This parameter defines a time offset in NC cycles between the output of the setpoints and the output of the calculated feedforward control values. With a value > 0, the feedforward control values are output before the associated setpoint. This parameter optimises the behaviour of the feedforward control axis. | |
Parameter | vorsteuer.shift_time | |
Data type | UNS16 | |
Data range | 0 = shift_time = 4 | |
Axis types | T, R, S | |
Dimension | T: Number of interpolation cycles | R,S: Number of interpolation cycles |
Default value | 3 | |
Drive types | Profidrive | |
Remarks |
| |