Delay time for velocity feedforward (P-AXIS-00389)
P-AXIS-00389 | Delay time for velocity feedforward | |
Description | If velocity feedforward control via an additive velocity command value is activated, this parameter can delay the output of the velocity feedforward control value with respect to the command position. The delay time unit is in µs. Maximum delay is six interpolator cycles. | |
Parameter | vorsteuer.velocity_delay_time | |
Data type | UNS16 | |
Data range | 0 = velocity_delay_time < 6*interpolator cycle time | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | If the permitted value of P-AXIS-00389 is exceeded, the error message P-ERR-70349 is output and P-AXIS-00389 is corrected to 0. | |