Numerator of scaling factor for jerk feedforward (P-AXIS-00337)
P-AXIS-00337 | Numerator of scaling factor for jerk feedforward | |
Description | This parameter specifies the numerator of the scaling factor for jerk feedforward control. The scaling factor for jerk feedforward control is defined as: jerk_fact = P-AXIS-00337/P-AXIS-00338 The output of the jerk feedforward control command value to the drive must be activated by setting bit 0x04 in axis parameter P-AXIS-00223 . | |
Parameter | vorsteuer.jerk_fact_num | |
Data type | UNS32 | |
Data range | 0 = jerk_fact_num = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | Jerk feedforward control is only possible if a jerk-limited acceleration profile is used. For non jerk-limited acceleration profiles a jerk command value of 0 is output. For details on defining the acceleration profile, see P-CHAN-00071 and [PROG//Command #SLOPE [TYPE…] ]. |