Level of cam signals (P-AXIS-00038)
P-AXIS-00038 | Level of cam signals | |
Description | The parameter defines the level of cam signals. | |
Parameter | lr_hw[i].cam_level | |
Data type | BOOLEAN | |
Data range | 0: 0-signal is active level. When the reference cam switch is actuated, the value of the control unit element 1: 1-signal is active level (default). When the reference cam switch is actuated, the value of the control unit element | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |