D/A-channel number (P-AXIS-00048)
P-AXIS-00048 | D/A-channel number | |
Description | The parameter defines the D/A-channel number. | |
Parameter | lr_hw[i].da_channel | |
Data type | UNS32 | |
Data range | 0 = da_channel < depending on hardware | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Conventional, Terminal, Lightbus, Profidrive | |
Remarks | This entry is not adopted when the axis parameter list is updated. Updates only become effective when the controller is rebooted. | |