Identifier for hardware specific parameter set (P-AXIS-00136)
P-AXIS-00136 | Identifier for hardware specific parameter set | |
Description | Each of the hardware-specific parameter sets has a logical identifier to identify which of the available hardware -pecific parameter lists is valid. The active parameter set is selected by the gear-specific parameter P-AXIS-00054 in the gear-specific parameter set. The first parameter set is automatically assigned the identifier 1. | |
Parameter | lr_hw[i].nummer | |
Data type | SGN16 | |
Data range | 0 == 2 (Number of hardware-specific parameter sets, | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks | These entries are not taken over when the axis parameters list is actualized, to change them a reboot is necessary. |