Maximum output for I-position control (P-AXIS-00496)
P-AXIS-00496 | Maximum output for I-position control | |
Description | The actuating value output by the I-position controller can be limited. The limit value is specified in 0.1% of the maximum permissible axis velocity (P-AXIS-00212). When the maximum value is overshot, the error message P-ERR-110576 is output and the value is corrected to 1000. | |
Parameter | getriebe[i].integral_limit | |
Data type | UNS16 | |
Data range | 0 = integral_linit = 1000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 100 | |
Drive types | ---- | |
Remarks |
|