Integral time Tn for I-position control (P-AXIS-00495)
P-AXIS-00495 | Integral time Tn for I-position control | |
Description | The I-position controller has the integral time Tn. The parameter is only effective if the CNC-internal position controller is used. For drive amplifiers with integrated position control, the integral time must be defined inside the drive. When this value range is undershot, the error message P-ERR-110575 is output and the I-position controller is switched off. When the permissible value range is overshot, the error message P-ERR-110574 is output and the I-position controller is switched off. | |
Parameter | getriebe[i].integral_time | |
Data type | UNS32 | |
Data range | 1000 = integral_time = 60000000 | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 * | |
Drive types | ---- | |
Remarks | *(I-Regler off) | |