Lower limit for measuring system (P-AXIS-00420)
P-AXIS-00420 | Lower limit for measuring system | |
Description | The following value defines the lower limit of the sensor. An error message is generated if it is exceeded while distance control is active. | |
Parameter | kenngr.dist_ctrl[i].min_pos (where i=0) | |
Data type | SGN32 | |
Data range | 0 = min_pos < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | -50000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.min_pos continues to be available. |