Upper limit for measuring system (P-AXIS-00419)
P-AXIS-00419 | Upper limit for measuring system | |
Description | The parameter defines the upper limit of the sensor. An error message is output if this limit is exceeded when distance control is active. | |
Parameter | kenngr.dist_ctrl[i].max_pos (where i=0) | |
Data type | SGN32 | |
Data range | 0 = max_pos < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 50000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.max_pos continues to be available. |