Maximum permissible change speed of measured distance (P-AXIS-00417)
P-AXIS-00417 | Maximum permissible change speed of measured distance | |
Description | The parameter defines the maximum permissible change in velocity of the measured distance. When distance control is activated, the sensor actual values are monitored for their change velocity. | |
Parameter | kenngr.dist_ctrl[i].max_act_value_change (where i=0) | |
Data type | SGN32 | |
Data range | 0 = max_act_value_change < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: µm/s | R: 0.0001°/s |
Default value | 5000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.max_act_value_change continues to be available. |