Maximum velocity (P-AXIS-00415)
P-AXIS-00415 | Maximum velocity | |
Description | The parameter defines the maximum velocity at which a position offset is cleared. | |
Parameter | kenngr.dist_ctrl[i].v_max (where i=0) | |
Data type | SGN32 | |
Data range | 0 = v_max < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.001 mm/s | R: 0,001°/s |
Default value | 5000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.v_max continues to be available. |