Maximum position offset (P-AXIS-00414)
P-AXIS-00414 | Maximum position offset | |
Description | The correction value of the axis that was calculated via distance control may not exceed this machine data item. An error message is issued if this value is exceeded. The correction value is limited. | |
Parameter | kenngr.dist_ctrl[i].max_deviation (where i=0) | |
Data type | SGN32 | |
Data range | 0 = max_deviation < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 50000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.max_deviation continues to be available. |