Activation of dynamic kv adjustment (P-AXIS-00244)
P-AXIS-00244 | Activation of dynamic kv adjustment | |
Description | Dynamic kv adjustment is activated with this parameter. Since this functionality is not available for SERCOS and CANopen drives, a warning is output and the functionality is automatically deselected for these drives. | |
Parameter | getriebe[i].dyn_kv.dyn_kv_active | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |