Maximum permissible correction value (P-AXIS-00525)
P-AXIS-00525 | Maximum permissible correction value (volumetric compensation) | |
Description | This parameter defines the maximum permissible correction value which can be included by the volumetric compensation in the axis. If this limit is exceeded, an error message is generated and the axis is stopped in a controlled way. This parameter should be configured for all Cartesian axes (including gantry slaves) involved in a volumetric compensation. Otherwise a warning is output during start-up. | |
Parameter | lr_param.vol_comp.s_limit | |
Data type | REAL64 | |
Data range | 0 = s_limit < MAX(REAL64) | |
Axis types | T | |
Dimension | T: 0.1 µm |
|
Default value | 0 | |
Drive types | ---- | |
Remarks |
|