Maximum settling time (P-AXIS-00151)
P-AXIS-00151 | Maximum permissible settling time for exact stop window | |
Description | The parameter defines the maximum permissible settling time. If the window for exact stop has not been reached within this time an error message will be output. If the parameter is 0, the time monitoring is disabled. | |
Parameter | getriebe[i].pos_einschw_zeit | |
Data type | UNS32 | |
Data range | 0 = pos_einschw_zeit = MAX(UNS32)/1000 | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 1000000 | |
drive types. | ---- | |
Remarks |
|