Remaining deviation for non linear position lag monitoring (P-AXIS-00166)
P-AXIS-00166 | Remaining deviation for non-linear position lag monitoring | |
Description | The parameter defines the remaining deviation for non linear position lag monitoring. This parameter must be determined empirically. | |
Parameter | getriebe[i].slep_abw | |
Data type | UNS32 | |
Data range | 0 = slep_abw = 1024 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 512 | |
Drive types | ---- | |
Remarks |
|