Selection of backlash compensation (P-AXIS-00021)
P-AXIS-00021 | Selection of backlash compensation | |
Description | The selection of backlash compensation is done using this parameter. The type of backlash (the backlash between the table and the drive or the backlash between the drive and the measuring system) depends on the mathematical sign of P-AXIS-00103 (getriebe[i].lose). | |
Parameter | lr_param.anwahl_losekomp | |
Data type | UNS16 | |
Data range | 0: No backlash compensation 1: Last axis motion occurred in pos. direction. 2: Last axis motion occurred in neg. direction. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks |
| |