Size of backlash (P-AXIS-00103)
P-AXIS-00103 | Size of backlash | |
Description | The parameter defines the size of backlash. | |
Parameter | getriebe[i].lose | |
Data type | SGN16 | |
Data range | SGN16 range | |
Axis types | T, R, S | |
Dimension | T: 0.1µm | R,S: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |