Activation of (additional) interface for loading application-specific command values (P-AXIS-00091)
P-AXIS-00091 | Activation of (additional) interface for loading application-specific command values | |
Description | If it should be possible to load additional position or velocity command values on the drive via the PLC, this parameter has to be TRUE. For more information see [HLI//Section External commanding of an axis]. | |
Parameter | kenngr.in_add_interface | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | New parameter in P-AXIS-00732 | |