Activation of display function (P-AXIS-00023)
P-AXIS-00023 | Activation of display function | |
Description | The parameter is only used in the position controller and indicates the number of calls sent by the position controller for one call of the position controller display function. The position controller display data are updated by the position controller display function. Example: P-AXIS-00023 = 2 : | |
Parameter | kenngr.anzeige | |
Data type | UNS08 | |
Data range | 0 < display = 5 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks |
|