Minimum value of acceleration for high speed (P-AXIS-00010)
P-AXIS-00010 | Minimum value of acceleration which may not be undershot. | |
Description | The parameter defines the minimum value of acceleration, which may not be undershot. | |
Parameter | getriebe[i].beschl_kennlinie.a_min | |
Data type | UNS32 | |
Data range | 0 = a_min = MAX(UNS32 | |
Axis types | S | |
Dimension |
| S: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|