Constant acceleration in the range n<ngrenz (P-AXIS-00007)
P-AXIS-00007 | Constant acceleration in the range n<ngrenz | |
Description | The parameter defines a constant acceleration in the range n<ngrenz | |
Parameter | getriebe[i].beschl_kennlinie.a_konst | |
Data type | UNS32 | |
Data range | 0 = a_konst = MAX(UNS32) | |
Axis types | S | |
Dimension |
| S: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|