Maximum permissible exceeding of acceleration (P-AXIS-00394)
P-AXIS-00394 | Maximum permissible exceeding of acceleration | |
Description | The parameter defines the maximum permissible exceeding of acceleration in connection with the weighting of the axis acceleration via the CNC function [PROG//Section - Programmable acceleration overload] (<Achsname> [ DYNAMIC …] ). The parameter P-AXIS-00394 is an overload factor, this means it is set greater or equal to 100 percent. An axis-specific weighting of the acceleration by the CNC command is only effective in the range [100%, P-AXIS-00394]. | |
Parameter | getriebe[i].dynamik.a_overload_max | |
Data type | UNS32 | |
Data range | 1000 = a_overload_max = UNS32 | |
Axis types | T, R | |
Dimension | T: 0.1% | R: 0.1% |
Default value | 1000 | |
Drive types | ---- | |
Remarks | Currently, the function can be used to weight acceleration in combination with the polynomial smoothing-over process 6. |